How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 9 | AG: | 5.16 |
| AA: | 10.25 | AF: | 0.25 |
| G: | 2.32 | BF: | 0.53 |
| D: | 3.38 | I: | 4.84 in |
| AB: | 4.76 | LL: | 2.38 in |
| Center Distance (in): | 3 in | P: | 2.38 in |
| LQ1: | 6.56 in | AE2: | 0.56 |
| V: | 2.51 in | AK: | 8.5 |
| AJ: | 7.25 | BE1: | 0.5 in |
| H: | 0.53 in | T: | 1.938 |
Technical Specifications
| Input Bore (C Face): | 1.375 | Output Shaft Direction: | 1 |
| Bore Code: | 31 | Service Factor: | 1 |
| Housing Material: | Cast Iron | Model Code: | 30YF |
| Output Diameter (in): | 1.938 in | Input Keyway (C Face): | 5/16 X 5/32 |
| No. of Gear Reductions: | Single | Input HP @ 1750 RPM: | 0.603 |
| Motor Frame Size: | 210TC | Ratio: | 100:1 |
| Product Line: | OE Series - Worm Gear Reducers | Series: | OE Series - Worm Gear Reducers |
| Shaft Seal Material: | Viton | Series Code: | OE |
| Output Shaft Assembly Code: | 1 | Output Shaft: | Hollow Bore |
| Gear Type: | Worm | Ratio Range: | 100:1 to 250:1 |
| Reducer: | Worm - Right Angle | Output RPM: | 17.5 |
| Input RPM: | 1,750 | Center Distance (in): | 3 |
| Input Style: | C-Face Quill | Product Type: | Right Angle |
| Output Key: | 1/2 X 3.38 | Assembly: | YF-1 |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb | Output Torque Rating (in-lb): | 1321 in/lbs |

