How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 3.38 | G: | 2.32 |
| Center Distance (in): | 3 in | T: | 1.938 |
| H: | 0.53 in | BE1: | 0.5 in |
| AE2: | 0.56 | LL: | 2.38 in |
| LQ1: | 6.56 in | AF: | 0.25 |
| AA: | 10.25 | AG: | 5.16 |
| P: | 2.38 in | AK: | 8.5 |
| I: | 4.84 in | AB: | 4.76 |
| BD: | 9 | V: | 2.51 in |
| BF: | 0.53 | AJ: | 7.25 |
Technical Specifications
| Output Shaft Direction: | 1 | Output RPM: | 17.5 |
| Bore Code: | 31 | Input Keyway (C Face): | 5/16 X 5/32 |
| Output Diameter (in): | 1.938 in | Input HP @ 1750 RPM: | 0.603 |
| Gear Type: | Worm | Input RPM: | 1,750 |
| Series Code: | OE | Input Bore (C Face): | 1.375 |
| Model Code: | 30YF | Product Type: | Right Angle |
| Product Line: | OE Series - Worm Gear Reducers | Input Style: | C-Face Quill |
| Motor Frame Size: | 210TC | Center Distance (in): | 3 |
| Output Key: | 1/2 X 3.38 | Housing Material: | Cast Iron |
| Service Factor: | 1 | Shaft Seal Material: | Viton |
| Output Shaft: | Hollow Bore | Assembly: | YF-1 |
| Reducer: | Worm - Right Angle | Output Shaft Assembly Code: | 1 |
| No. of Gear Reductions: | Single | Series: | OE Series - Worm Gear Reducers |
| Ratio Range: | 100:1 to 250:1 | Ratio: | 100:1 |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb | Output Torque Rating (in-lb): | 1321 in/lbs |

