How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 9 | G: | 2.32 |
| LL: | 2.38 in | V: | 2.51 in |
| BE1: | 0.5 in | LQ1: | 6.56 in |
| AF: | 0.25 | T: | 1.938 |
| AE2: | 0.56 | AJ: | 7.25 |
| AG: | 5.16 | P: | 2.38 in |
| I: | 4.84 in | BF: | 0.53 |
| AB: | 4.76 | D: | 3.38 |
| AK: | 8.5 | Center Distance (in): | 3 in |
| AA: | 10.25 | H: | 0.53 in |
Technical Specifications
| Input HP @ 1750 RPM: | 0.603 | Product Type: | Right Angle |
| No. of Gear Reductions: | Single | Series Code: | OE |
| Input RPM: | 1,750 | Product Line: | OE Series - Worm Gear Reducers |
| Output Shaft Direction: | 1 | Output RPM: | 17.5 |
| Housing Material: | Cast Iron | Output Diameter (in): | 1.938 in |
| Output Shaft Assembly Code: | 1 | Series: | OE Series - Worm Gear Reducers |
| Input Bore (C Face): | 1.375 | Service Factor: | 1 |
| Reducer: | Worm - Right Angle | Center Distance (in): | 3 |
| Gear Type: | Worm | Assembly: | YF-1 |
| Shaft Seal Material: | Viton | Input Keyway (C Face): | 5/16 X 5/32 |
| Model Code: | 30YF | Output Shaft: | Hollow Bore |
| Output Key: | 1/2 X 3.38 | Input Style: | C-Face Quill |
| Ratio: | 100:1 | Ratio Range: | 100:1 to 250:1 |
| Motor Frame Size: | 210TC | Bore Code: | 31 |
| Output Torque Rating (in-lb): | 1321 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |

