How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 3.38 | T: | 1.938 |
| BE1: | 0.5 in | AJ: | 7.25 |
| AB: | 4.76 | LL: | 2.38 in |
| V: | 2.51 in | LQ1: | 6.56 in |
| P: | 2.38 in | I: | 4.84 in |
| Center Distance (in): | 3 in | AA: | 10.25 |
| AF: | 0.25 | H: | 0.53 in |
| AE2: | 0.56 | BD: | 9 |
| BF: | 0.53 | G: | 2.32 |
| AK: | 8.5 | AG: | 5.16 |
Technical Specifications
| Product Line: | OE Series - Worm Gear Reducers | Input Keyway (C Face): | 5/16 X 5/32 |
| Output Shaft: | Hollow Bore | No. of Gear Reductions: | Single |
| Product Type: | Right Angle | Input RPM: | 1,750 |
| Output Key: | 1/2 X 3.38 | Assembly: | YF-1 |
| Motor Frame Size: | 210TC | Service Factor: | 1 |
| Ratio: | 100:1 | Shaft Seal Material: | Viton |
| Bore Code: | 31 | Center Distance (in): | 3 |
| Model Code: | 30YF | Input Bore (C Face): | 1.375 |
| Input Style: | C-Face Quill | Output Shaft Direction: | 1 |
| Ratio Range: | 100:1 to 250:1 | Series Code: | OE |
| Reducer: | Worm - Right Angle | Input HP @ 1750 RPM: | 0.603 |
| Output Diameter (in): | 1.938 in | Housing Material: | Cast Iron |
| Output Shaft Assembly Code: | 1 | Gear Type: | Worm |
| Output RPM: | 17.5 | Series: | OE Series - Worm Gear Reducers |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb | Output Torque Rating (in-lb): | 1321 in/lbs |

