How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 4.84 in | BF: | 0.53 |
| LQ1: | 6.56 in | BD: | 9 |
| AB: | 4.76 | T: | 1.938 |
| H: | 0.53 in | AJ: | 7.25 |
| G: | 2.32 | P: | 2.38 in |
| AK: | 8.5 | BE1: | 0.5 in |
| Center Distance (in): | 3 in | AE2: | 0.56 |
| V: | 2.51 in | LL: | 2.38 in |
| AF: | 0.25 | AG: | 5.16 |
| D: | 3.38 | AA: | 10.25 |
Technical Specifications
| Input Bore (C Face): | 1.375 | Reducer: | Worm - Right Angle |
| Shaft Seal Material: | Viton | Product Line: | OE Series - Worm Gear Reducers |
| Product Type: | Right Angle | Ratio: | 15:1 |
| Output Shaft Assembly Code: | 1 | Output Shaft Direction: | 1 |
| Model Code: | 30YF | Input RPM: | 1,750 |
| Series Code: | OE | Assembly: | YF-1 |
| Bore Code: | 31 | Ratio Range: | 15:1 |
| Housing Material: | Cast Iron | Center Distance (in): | 3 |
| Input Style: | C-Face Quill | No. of Gear Reductions: | Single |
| Series: | OE Series - Worm Gear Reducers | Gear Type: | Worm |
| Input HP @ 1750 RPM: | 4.21 | Input Keyway (C Face): | 5/16 X 5/32 |
| Output Diameter (in): | 1.938 in | Output Shaft: | Hollow Bore |
| Output Key: | 1/2 X 3.38 | Motor Frame Size: | 210TC |
| Service Factor: | 1 | Output RPM: | 117 |
| Output Torque Rating (in-lb): | 2026 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |

