How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 9 | AG: | 5.16 |
| LQ1: | 6.56 in | AF: | 0.25 |
| LL: | 2.38 in | D: | 3.38 |
| BF: | 0.53 | P: | 2.38 in |
| AK: | 8.5 | AJ: | 7.25 |
| H: | 0.53 in | Center Distance (in): | 3 in |
| G: | 2.32 | T: | 1.938 |
| BE1: | 0.5 in | V: | 2.51 in |
| AE2: | 0.56 | AB: | 4.76 |
| I: | 4.84 in | AA: | 10.25 |
Technical Specifications
| Input Keyway (C Face): | 5/16 X 5/32 | Output Shaft Direction: | 1 |
| Housing Material: | Cast Iron | No. of Gear Reductions: | Single |
| Series: | OE Series - Worm Gear Reducers | Input Style: | C-Face Quill |
| Input RPM: | 1,750 | Service Factor: | 1 |
| Input Bore (C Face): | 1.375 | Center Distance (in): | 3 |
| Product Type: | Right Angle | Reducer: | Worm - Right Angle |
| Assembly: | YF-1 | Output Diameter (in): | 1.938 in |
| Output Shaft: | Hollow Bore | Output Key: | 1/2 X 3.38 |
| Output Shaft Assembly Code: | 1 | Ratio Range: | 20:1 |
| Input HP @ 1750 RPM: | 3.23 | Ratio: | 20:1 |
| Model Code: | 30YF | Gear Type: | Worm |
| Shaft Seal Material: | Viton | Product Line: | OE Series - Worm Gear Reducers |
| Motor Frame Size: | 210TC | Series Code: | OE |
| Output RPM: | 87.5 | Bore Code: | 31 |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb | Output Torque Rating (in-lb): | 2015 in/lbs |

