How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 4.84 in | G: | 2.32 |
| AE2: | 0.56 | V: | 2.51 in |
| D: | 3.38 | P: | 2.38 in |
| LQ1: | 6.56 in | AG: | 5.16 |
| BD: | 9 | Center Distance (in): | 3 in |
| AB: | 4.76 | AK: | 8.5 |
| BE1: | 0.5 in | BF: | 0.53 |
| H: | 0.53 in | LL: | 2.38 in |
| AA: | 10.25 | AF: | 0.25 |
| AJ: | 7.25 | T: | 1.938 |
Technical Specifications
| Output Shaft Direction: | 1 | Product Type: | Right Angle |
| Shaft Seal Material: | Viton | Product Line: | OE Series - Worm Gear Reducers |
| Series: | OE Series - Worm Gear Reducers | Gear Type: | Worm |
| Output Key: | 1/2 X 3.38 | Output Shaft Assembly Code: | 1 |
| Input RPM: | 1,750 | Series Code: | OE |
| No. of Gear Reductions: | Single | Center Distance (in): | 3 |
| Output RPM: | 87.5 | Housing Material: | Cast Iron |
| Input HP @ 1750 RPM: | 3.23 | Ratio: | 20:1 |
| Ratio Range: | 20:1 | Service Factor: | 1 |
| Input Bore (C Face): | 1.375 | Bore Code: | 31 |
| Model Code: | 30YF | Output Shaft: | Hollow Bore |
| Output Diameter (in): | 1.938 in | Input Keyway (C Face): | 5/16 X 5/32 |
| Assembly: | YF-1 | Motor Frame Size: | 210TC |
| Input Style: | C-Face Quill | Reducer: | Worm - Right Angle |
| Output Torque Rating (in-lb): | 2015 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |

