How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| P: | 2.38 in | BD: | 9 |
| AE2: | 0.56 | V: | 2.51 in |
| LL: | 2.38 in | LQ1: | 6.56 in |
| AG: | 5.16 | AB: | 4.76 |
| D: | 3.38 | BF: | 0.53 |
| AA: | 10.25 | AK: | 8.5 |
| AF: | 0.25 | G: | 2.32 |
| BE1: | 0.5 in | AJ: | 7.25 |
| T: | 1.938 | Center Distance (in): | 3 in |
| H: | 0.53 in | I: | 4.84 in |
Technical Specifications
| Gear Type: | Worm | Input Style: | C-Face Quill |
| Output Shaft: | Hollow Bore | Input HP @ 1750 RPM: | 3.23 |
| Assembly: | YF-1 | Output Shaft Direction: | 1 |
| Output Shaft Assembly Code: | 1 | Output RPM: | 87.5 |
| Product Type: | Right Angle | Series: | OE Series - Worm Gear Reducers |
| Reducer: | Worm - Right Angle | Series Code: | OE |
| Ratio Range: | 20:1 | Housing Material: | Cast Iron |
| Model Code: | 30YF | Product Line: | OE Series - Worm Gear Reducers |
| Center Distance (in): | 3 | Input Keyway (C Face): | 5/16 X 5/32 |
| Input RPM: | 1,750 | No. of Gear Reductions: | Single |
| Output Diameter (in): | 1.938 in | Output Key: | 1/2 X 3.38 |
| Service Factor: | 1 | Input Bore (C Face): | 1.375 |
| Motor Frame Size: | 210TC | Bore Code: | 31 |
| Shaft Seal Material: | Viton | Ratio: | 20:1 |
| Output Torque Rating (in-lb): | 2015 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |

