How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AF: | 0.25 | AE2: | 0.56 |
| AK: | 8.5 | V: | 2.51 in |
| LQ1: | 6.56 in | LL: | 2.38 in |
| BD: | 9 | D: | 3.38 |
| I: | 4.84 in | BF: | 0.53 |
| H: | 0.53 in | AB: | 4.76 |
| AA: | 10.25 | T: | 1.938 |
| AG: | 5.16 | Center Distance (in): | 3 in |
| AJ: | 7.25 | P: | 2.38 in |
| BE1: | 0.5 in | G: | 2.32 |
Technical Specifications
| Series Code: | OE | Input Keyway (C Face): | 5/16 X 5/32 |
| Model Code: | 30YF | Input Bore (C Face): | 1.375 |
| Reducer: | Worm - Right Angle | Output RPM: | 70 |
| Series: | OE Series - Worm Gear Reducers | Output Shaft: | Hollow Bore |
| Output Shaft Direction: | 1 | Product Type: | Right Angle |
| Assembly: | YF-1 | Input RPM: | 1,750 |
| Housing Material: | Cast Iron | Output Key: | 1/2 X 3.38 |
| Input Style: | C-Face Quill | Shaft Seal Material: | Viton |
| Bore Code: | 31 | Ratio Range: | 25:1 |
| Input HP @ 1750 RPM: | 2.77 | No. of Gear Reductions: | Single |
| Center Distance (in): | 3 | Product Line: | OE Series - Worm Gear Reducers |
| Output Diameter (in): | 1.938 in | Motor Frame Size: | 210TC |
| Gear Type: | Worm | Output Shaft Assembly Code: | 1 |
| Ratio: | 25:1 | Service Factor: | 1 |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb | Output Torque Rating (in-lb): | 2099 in/lbs |

