How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| P: | 2.38 in | BD: | 9 |
| H: | 0.53 in | AB: | 4.76 |
| AF: | 0.25 | LQ1: | 6.56 in |
| LL: | 2.38 in | V: | 2.51 in |
| G: | 2.32 | AE2: | 0.56 |
| BF: | 0.53 | AG: | 5.16 |
| AJ: | 7.25 | Center Distance (in): | 3 in |
| D: | 3.38 | T: | 1.938 |
| AK: | 8.5 | BE1: | 0.5 in |
| AA: | 10.25 | I: | 4.84 in |
Technical Specifications
| Output Shaft Assembly Code: | 1 | Input Bore (C Face): | 1.375 |
| Service Factor: | 1 | Output RPM: | 70 |
| Ratio: | 25:1 | Output Key: | 1/2 X 3.38 |
| Shaft Seal Material: | Viton | Input Style: | C-Face Quill |
| Housing Material: | Cast Iron | Model Code: | 30YF |
| Output Shaft: | Hollow Bore | Assembly: | YF-1 |
| Series Code: | OE | Input RPM: | 1,750 |
| Bore Code: | 31 | No. of Gear Reductions: | Single |
| Input Keyway (C Face): | 5/16 X 5/32 | Reducer: | Worm - Right Angle |
| Product Line: | OE Series - Worm Gear Reducers | Series: | OE Series - Worm Gear Reducers |
| Center Distance (in): | 3 | Output Diameter (in): | 1.938 in |
| Output Shaft Direction: | 1 | Motor Frame Size: | 210TC |
| Ratio Range: | 25:1 | Product Type: | Right Angle |
| Input HP @ 1750 RPM: | 2.77 | Gear Type: | Worm |
| Output Torque Rating (in-lb): | 2099 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |

