How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 4.84 in | Center Distance (in): | 3 in |
| AE2: | 0.56 | P: | 2.38 in |
| BE1: | 0.5 in | LL: | 2.38 in |
| AG: | 5.16 | H: | 0.53 in |
| BF: | 0.53 | AK: | 8.5 |
| AF: | 0.25 | AA: | 10.25 |
| AB: | 4.76 | G: | 2.32 |
| LQ1: | 6.56 in | D: | 3.38 |
| AJ: | 7.25 | BD: | 9 |
| T: | 1.938 | V: | 2.51 in |
Technical Specifications
| Series Code: | OE | Output Diameter (in): | 1.938 in |
| Input Style: | C-Face Quill | Series: | OE Series - Worm Gear Reducers |
| Ratio Range: | 30:1 | Input HP @ 1750 RPM: | 2.38 |
| Center Distance (in): | 3 | Output RPM: | 58.3 |
| Output Key: | 1/2 X 3.38 | Product Line: | OE Series - Worm Gear Reducers |
| Output Shaft: | Hollow Bore | Reducer: | Worm - Right Angle |
| Housing Material: | Cast Iron | Shaft Seal Material: | Viton |
| Output Shaft Assembly Code: | 1 | Service Factor: | 1 |
| Ratio: | 30:1 | Motor Frame Size: | 210TC |
| Bore Code: | 31 | Input Bore (C Face): | 1.375 |
| Output Shaft Direction: | 1 | Assembly: | YF-1 |
| Product Type: | Right Angle | Gear Type: | Worm |
| Input RPM: | 1,750 | Model Code: | 30YF |
| No. of Gear Reductions: | Single | Input Keyway (C Face): | 5/16 X 5/32 |
| Output Torque Rating (in-lb): | 2105 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |

