How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AF: | 0.25 | AG: | 5.16 |
| Center Distance (in): | 3 in | BE1: | 0.5 in |
| P: | 2.38 in | AB: | 4.76 |
| BD: | 9 | D: | 3.38 |
| I: | 4.84 in | AJ: | 7.25 |
| AE2: | 0.56 | G: | 2.32 |
| T: | 1.938 | H: | 0.53 in |
| LQ1: | 6.56 in | BF: | 0.53 |
| V: | 2.51 in | LL: | 2.38 in |
| AK: | 8.5 | AA: | 10.25 |
Technical Specifications
| Input Bore (C Face): | 1.375 | Shaft Seal Material: | Viton |
| Product Line: | OE Series - Worm Gear Reducers | Input RPM: | 1,750 |
| Reducer: | Worm - Right Angle | Housing Material: | Cast Iron |
| Output Key: | 1/2 X 3.38 | Ratio Range: | 30:1 |
| Input Keyway (C Face): | 5/16 X 5/32 | Series Code: | OE |
| Service Factor: | 1 | Output Shaft Direction: | 1 |
| Bore Code: | 31 | Center Distance (in): | 3 |
| Motor Frame Size: | 210TC | Assembly: | YF-1 |
| Output RPM: | 58.3 | Output Shaft Assembly Code: | 1 |
| Output Shaft: | Hollow Bore | Series: | OE Series - Worm Gear Reducers |
| Output Diameter (in): | 1.938 in | Ratio: | 30:1 |
| Model Code: | 30YF | No. of Gear Reductions: | Single |
| Product Type: | Right Angle | Input Style: | C-Face Quill |
| Input HP @ 1750 RPM: | 2.38 | Gear Type: | Worm |
| Output Torque Rating (in-lb): | 2105 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |

