How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 9 | D: | 3.38 |
| LQ1: | 6.56 in | I: | 4.84 in |
| AB: | 4.76 | P: | 2.38 in |
| H: | 0.53 in | BE1: | 0.5 in |
| G: | 2.32 | V: | 2.51 in |
| AG: | 5.16 | LL: | 2.38 in |
| Center Distance (in): | 3 in | AE2: | 0.56 |
| AA: | 10.25 | T: | 1.938 |
| AF: | 0.25 | AJ: | 7.25 |
| AK: | 8.5 | BF: | 0.53 |
Technical Specifications
| Input Bore (C Face): | 1.375 | Product Line: | OE Series - Worm Gear Reducers |
| Model Code: | 30YF | Motor Frame Size: | 210TC |
| Gear Type: | Worm | Housing Material: | Cast Iron |
| Output Key: | 1/2 X 3.38 | Input Style: | C-Face Quill |
| Service Factor: | 1 | Shaft Seal Material: | Viton |
| Assembly: | YF-1 | Series: | OE Series - Worm Gear Reducers |
| Series Code: | OE | Reducer: | Worm - Right Angle |
| Bore Code: | 31 | No. of Gear Reductions: | Single |
| Output Diameter (in): | 1.938 in | Output Shaft Assembly Code: | 1 |
| Output RPM: | 43.8 | Input Keyway (C Face): | 5/16 X 5/32 |
| Input RPM: | 1,750 | Output Shaft Direction: | 1 |
| Output Shaft: | Hollow Bore | Product Type: | Right Angle |
| Input HP @ 1750 RPM: | 1.82 | Ratio: | 40:1 |
| Ratio Range: | 40:1 | Center Distance (in): | 3 |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb | Output Torque Rating (in-lb): | 2018 in/lbs |

