How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AB: | 4.76 | I: | 4.84 in |
| AA: | 10.25 | H: | 0.53 in |
| AE2: | 0.56 | T: | 1.938 |
| D: | 3.38 | LQ1: | 6.56 in |
| Center Distance (in): | 3 in | BD: | 9 |
| LL: | 2.38 in | G: | 2.32 |
| AJ: | 7.25 | AF: | 0.25 |
| P: | 2.38 in | BF: | 0.53 |
| BE1: | 0.5 in | V: | 2.51 in |
| AK: | 8.5 | AG: | 5.16 |
Technical Specifications
| Ratio Range: | 5:1 | Series: | OE Series - Worm Gear Reducers |
| No. of Gear Reductions: | Single | Model Code: | 30YF |
| Product Line: | OE Series - Worm Gear Reducers | Shaft Seal Material: | Viton |
| Service Factor: | 1 | Input Keyway (C Face): | 5/16 X 5/32 |
| Ratio: | 5:1 | Output RPM: | 350 |
| Output Shaft Direction: | 1 | Input RPM: | 1,750 |
| Input Bore (C Face): | 1.375 | Output Shaft: | Hollow Bore |
| Gear Type: | Worm | Input HP @ 1750 RPM: | 6.68 |
| Product Type: | Right Angle | Series Code: | OE |
| Bore Code: | 31 | Output Shaft Assembly Code: | 1 |
| Input Style: | C-Face Quill | Output Key: | 1/2 X 3.38 |
| Assembly: | YF-1 | Center Distance (in): | 3 |
| Reducer: | Worm - Right Angle | Motor Frame Size: | 210TC |
| Output Diameter (in): | 1.938 in | Housing Material: | Cast Iron |
| Overhung Load Rating (Output Shaft(lb)): | 1,036 lb | Output Torque Rating (in-lb): | 1131 in/lbs |

