How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| H: | 0.53 in | BF: | 0.53 |
| P: | 2.38 in | V: | 2.51 in |
| LL: | 2.38 in | AG: | 5.16 |
| LQ1: | 6.56 in | G: | 2.32 |
| AA: | 10.25 | AF: | 0.25 |
| I: | 4.84 in | AJ: | 7.25 |
| BE1: | 0.5 in | D: | 3.38 |
| AE2: | 0.56 | AB: | 4.76 |
| Center Distance (in): | 3 in | AK: | 8.5 |
| BD: | 9 | T: | 1.938 |
Technical Specifications
| Gear Type: | Worm | Reducer: | Worm - Right Angle |
| Series Code: | OE | Input HP @ 1750 RPM: | 1.54 |
| Assembly: | YF-1 | Output Shaft Assembly Code: | 1 |
| Input Keyway (C Face): | 5/16 X 5/32 | Input RPM: | 1,750 |
| Product Type: | Right Angle | Output Shaft Direction: | 1 |
| Output Shaft: | Hollow Bore | No. of Gear Reductions: | Single |
| Input Style: | C-Face Quill | Ratio: | 50:1 |
| Ratio Range: | 50:1 | Input Bore (C Face): | 1.375 |
| Output Diameter (in): | 1.938 in | Product Line: | OE Series - Worm Gear Reducers |
| Output RPM: | 35 | Model Code: | 30YF |
| Shaft Seal Material: | Viton | Bore Code: | 31 |
| Motor Frame Size: | 210TC | Service Factor: | 1 |
| Housing Material: | Cast Iron | Center Distance (in): | 3 |
| Series: | OE Series - Worm Gear Reducers | Output Key: | 1/2 X 3.38 |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb | Output Torque Rating (in-lb): | 2026 in/lbs |

