How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 4.84 in | LQ1: | 6.56 in |
| BE1: | 0.5 in | T: | 1.938 |
| AJ: | 7.25 | H: | 0.53 in |
| BD: | 9 | V: | 2.51 in |
| G: | 2.32 | P: | 2.38 in |
| AA: | 10.25 | Center Distance (in): | 3 in |
| AE2: | 0.56 | AG: | 5.16 |
| D: | 3.38 | BF: | 0.53 |
| AF: | 0.25 | LL: | 2.38 in |
| AB: | 4.76 | AK: | 8.5 |
Technical Specifications
| Input Style: | C-Face Quill | Shaft Seal Material: | Viton |
| Service Factor: | 1 | Series Code: | OE |
| Ratio: | 50:1 | Motor Frame Size: | 210TC |
| Ratio Range: | 50:1 | Output Diameter (in): | 1.938 in |
| Input Keyway (C Face): | 5/16 X 5/32 | Reducer: | Worm - Right Angle |
| Input Bore (C Face): | 1.375 | Output Key: | 1/2 X 3.38 |
| Series: | OE Series - Worm Gear Reducers | Output Shaft Assembly Code: | 1 |
| Output Shaft Direction: | 1 | Product Line: | OE Series - Worm Gear Reducers |
| Assembly: | YF-1 | Center Distance (in): | 3 |
| Input HP @ 1750 RPM: | 1.54 | Output RPM: | 35 |
| Housing Material: | Cast Iron | Model Code: | 30YF |
| Bore Code: | 31 | No. of Gear Reductions: | Single |
| Input RPM: | 1,750 | Gear Type: | Worm |
| Product Type: | Right Angle | Output Shaft: | Hollow Bore |
| Output Torque Rating (in-lb): | 2026 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |

