How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| H: | 0.53 in | BE1: | 0.5 in |
| D: | 3.38 | LQ1: | 6.56 in |
| V: | 2.51 in | LL: | 2.38 in |
| AE2: | 0.56 | P: | 2.38 in |
| BF: | 0.53 | AA: | 10.25 |
| AG: | 5.16 | I: | 4.84 in |
| Center Distance (in): | 3 in | BD: | 9 |
| AF: | 0.25 | T: | 1.938 |
| AK: | 8.5 | G: | 2.32 |
| AB: | 4.76 | AJ: | 7.25 |
Technical Specifications
| Product Line: | OE Series - Worm Gear Reducers | Input RPM: | 1,750 |
| Output Shaft: | Hollow Bore | No. of Gear Reductions: | Single |
| Service Factor: | 1 | Input Keyway (C Face): | 5/16 X 5/32 |
| Model Code: | 30YF | Ratio Range: | 60:1 |
| Housing Material: | Cast Iron | Output Shaft Assembly Code: | 1 |
| Reducer: | Worm - Right Angle | Input HP @ 1750 RPM: | 1.28 |
| Gear Type: | Worm | Center Distance (in): | 3 |
| Product Type: | Right Angle | Output Shaft Direction: | 1 |
| Series Code: | OE | Output RPM: | 29.2 |
| Motor Frame Size: | 210TC | Series: | OE Series - Worm Gear Reducers |
| Output Diameter (in): | 1.938 in | Output Key: | 1/2 X 3.38 |
| Shaft Seal Material: | Viton | Assembly: | YF-1 |
| Input Style: | C-Face Quill | Input Bore (C Face): | 1.375 |
| Ratio: | 60:1 | Bore Code: | 31 |
| Output Torque Rating (in-lb): | 1924 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |

