How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 2.51 in | LQ1: | 6.56 in |
| I: | 4.84 in | BF: | 0.53 |
| AF: | 0.25 | P: | 2.38 in |
| BE1: | 0.5 in | G: | 2.32 |
| AJ: | 7.25 | T: | 1.938 |
| AA: | 10.25 | H: | 0.53 in |
| AB: | 4.76 | AE2: | 0.56 |
| D: | 3.38 | AK: | 8.5 |
| LL: | 2.38 in | Center Distance (in): | 3 in |
| AG: | 5.16 | BD: | 9 |
Technical Specifications
| Output Key: | 1/2 X 3.38 | Input Style: | C-Face Quill |
| Shaft Seal Material: | Viton | Output Shaft Direction: | 1 |
| Service Factor: | 1 | Input RPM: | 1,750 |
| Reducer: | Worm - Right Angle | Model Code: | 30YF |
| Output Shaft Assembly Code: | 1 | Ratio Range: | 60:1 |
| Product Type: | Right Angle | Output RPM: | 29.2 |
| Input HP @ 1750 RPM: | 1.28 | Output Diameter (in): | 1.938 in |
| Input Keyway (C Face): | 5/16 X 5/32 | Assembly: | YF-1 |
| Ratio: | 60:1 | Bore Code: | 31 |
| Input Bore (C Face): | 1.375 | Gear Type: | Worm |
| Series Code: | OE | No. of Gear Reductions: | Single |
| Output Shaft: | Hollow Bore | Series: | OE Series - Worm Gear Reducers |
| Housing Material: | Cast Iron | Product Line: | OE Series - Worm Gear Reducers |
| Center Distance (in): | 3 | Motor Frame Size: | 210TC |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb | Output Torque Rating (in-lb): | 1924 in/lbs |

