How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE1: | 0.5 in | P: | 2.38 in |
| H: | 0.53 in | G: | 2.32 |
| AE2: | 0.56 | AA: | 10.25 |
| AB: | 4.76 | T: | 1.938 |
| BF: | 0.53 | I: | 4.84 in |
| Center Distance (in): | 3 in | AF: | 0.25 |
| BD: | 9 | AJ: | 7.25 |
| AG: | 5.16 | LQ1: | 6.56 in |
| V: | 2.51 in | AK: | 8.5 |
| LL: | 2.38 in | D: | 3.38 |
Technical Specifications
| Product Type: | Right Angle | Input Bore (C Face): | 1.375 |
| Series: | OE Series - Worm Gear Reducers | Output Diameter (in): | 1.938 in |
| Shaft Seal Material: | Viton | Motor Frame Size: | 210TC |
| Output Shaft: | Hollow Bore | Output Shaft Assembly Code: | 1 |
| Ratio Range: | 7.5:1 | Bore Code: | 31 |
| Ratio: | 7.5:1 | Gear Type: | Worm |
| Input Keyway (C Face): | 5/16 X 5/32 | Input HP @ 1750 RPM: | 6.05 |
| Input Style: | C-Face Quill | Input RPM: | 1,750 |
| Output Key: | 1/2 X 3.38 | Housing Material: | Cast Iron |
| Center Distance (in): | 3 | Assembly: | YF-1 |
| Output RPM: | 233 | Output Shaft Direction: | 1 |
| No. of Gear Reductions: | Single | Model Code: | 30YF |
| Series Code: | OE | Reducer: | Worm - Right Angle |
| Product Line: | OE Series - Worm Gear Reducers | Service Factor: | 1 |
| Output Torque Rating (in-lb): | 1519 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,156 lb |

