How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.53 | AF: | 0.25 |
| LQ1: | 6.56 in | H: | 0.53 in |
| AE2: | 0.56 | AK: | 8.5 |
| AJ: | 7.25 | AG: | 5.16 |
| D: | 3.38 | BE1: | 0.5 in |
| BD: | 9 | G: | 2.32 |
| AB: | 4.76 | T: | 1.938 |
| V: | 2.51 in | I: | 4.84 in |
| Center Distance (in): | 3 in | LL: | 2.38 in |
| P: | 2.38 in | AA: | 10.25 |
Technical Specifications
| Input Bore (C Face): | 1.375 | Input HP @ 1750 RPM: | 6.05 |
| Model Code: | 30YF | No. of Gear Reductions: | Single |
| Motor Frame Size: | 210TC | Input Keyway (C Face): | 5/16 X 5/32 |
| Center Distance (in): | 3 | Output Diameter (in): | 1.938 in |
| Ratio: | 7.5:1 | Series: | OE Series - Worm Gear Reducers |
| Output Shaft: | Hollow Bore | Reducer: | Worm - Right Angle |
| Housing Material: | Cast Iron | Gear Type: | Worm |
| Product Type: | Right Angle | Input Style: | C-Face Quill |
| Ratio Range: | 7.5:1 | Bore Code: | 31 |
| Output Shaft Direction: | 1 | Service Factor: | 1 |
| Output RPM: | 233 | Assembly: | YF-1 |
| Output Key: | 1/2 X 3.38 | Output Shaft Assembly Code: | 1 |
| Shaft Seal Material: | Viton | Input RPM: | 1,750 |
| Series Code: | OE | Product Line: | OE Series - Worm Gear Reducers |
| Overhung Load Rating (Output Shaft(lb)): | 1,156 lb | Output Torque Rating (in-lb): | 1519 in/lbs |

