How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 9 | LL: | 2.38 in |
| AE2: | 0.56 | AJ: | 7.25 |
| AG: | 5.16 | LQ1: | 6.56 in |
| T: | 1.938 | P: | 2.38 in |
| Center Distance (in): | 3 in | D: | 3.38 |
| AB: | 4.76 | G: | 2.32 |
| AK: | 8.5 | V: | 2.51 in |
| AF: | 0.25 | BF: | 0.53 |
| AA: | 10.25 | H: | 0.53 in |
| I: | 4.84 in | BE1: | 0.5 in |
Technical Specifications
| Output Shaft: | Hollow Bore | Reducer: | Worm - Right Angle |
| Output Key: | 1/2 X 3.38 | Input Style: | C-Face Quill |
| Housing Material: | Cast Iron | Service Factor: | 1 |
| Model Code: | 30YF | Product Line: | OE Series - Worm Gear Reducers |
| Series: | OE Series - Worm Gear Reducers | Ratio Range: | 80:1 |
| Output Diameter (in): | 1.938 in | Output Shaft Assembly Code: | 1 |
| Output Shaft Direction: | 1 | Product Type: | Right Angle |
| Input Bore (C Face): | 1.375 | Input Keyway (C Face): | 5/16 X 5/32 |
| Gear Type: | Worm | Input HP @ 1750 RPM: | 0.895 |
| Series Code: | OE | Output RPM: | 21.9 |
| Bore Code: | 31 | Motor Frame Size: | 210TC |
| Assembly: | YF-1 | Ratio: | 80:1 |
| Input RPM: | 1,750 | No. of Gear Reductions: | Single |
| Shaft Seal Material: | Viton | Center Distance (in): | 3 |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb | Output Torque Rating (in-lb): | 1684 in/lbs |

