How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LL: | 2.38 in | H: | 0.53 in |
| BE1: | 0.5 in | BF: | 0.53 |
| D: | 3.38 | AG: | 5.16 |
| AA: | 10.25 | AB: | 4.76 |
| AF: | 0.25 | I: | 4.84 in |
| AE2: | 0.56 | P: | 2.38 in |
| T: | 1.938 | AK: | 8.5 |
| BD: | 9 | Center Distance (in): | 3 in |
| AJ: | 7.25 | LQ1: | 6.56 in |
| V: | 2.51 in | G: | 2.32 |
Technical Specifications
| Center Distance (in): | 3 | Bore Code: | 31 |
| Model Code: | 30YF | Output Shaft Assembly Code: | 1 |
| Assembly: | YF-1 | Gear Type: | Worm |
| Motor Frame Size: | 210TC | Reducer: | Worm - Right Angle |
| Input HP @ 1750 RPM: | 0.895 | Output RPM: | 21.9 |
| Service Factor: | 1 | Output Key: | 1/2 X 3.38 |
| Input Style: | C-Face Quill | Series: | OE Series - Worm Gear Reducers |
| Input RPM: | 1,750 | Product Type: | Right Angle |
| Output Shaft: | Hollow Bore | Input Bore (C Face): | 1.375 |
| Output Diameter (in): | 1.938 in | Input Keyway (C Face): | 5/16 X 5/32 |
| Shaft Seal Material: | Viton | Product Line: | OE Series - Worm Gear Reducers |
| Ratio Range: | 80:1 | Series Code: | OE |
| No. of Gear Reductions: | Single | Output Shaft Direction: | 1 |
| Ratio: | 80:1 | Housing Material: | Cast Iron |
| Output Torque Rating (in-lb): | 1684 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |

