How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 9 | Center Distance (in): | 3 in |
| D: | 3.38 | AB: | 4.76 |
| AJ: | 7.25 | I: | 4.84 in |
| AF: | 0.25 | BE1: | 0.5 in |
| AA: | 10.25 | V: | 2.51 in |
| LL: | 2.38 in | AG: | 5.16 |
| T: | 1.938 | G: | 2.32 |
| BF: | 0.53 | AK: | 8.5 |
| P: | 2.38 in | LQ1: | 6.56 in |
| AE2: | 0.56 | H: | 0.53 in |
Technical Specifications
| Gear Type: | Worm | Assembly: | YF-1 |
| Ratio Range: | 80:1 | Bore Code: | 31 |
| Input HP @ 1750 RPM: | 0.895 | Service Factor: | 1 |
| Reducer: | Worm - Right Angle | No. of Gear Reductions: | Single |
| Output Key: | 1/2 X 3.38 | Product Type: | Right Angle |
| Input Style: | C-Face Quill | Input RPM: | 1,750 |
| Center Distance (in): | 3 | Motor Frame Size: | 210TC |
| Model Code: | 30YF | Input Bore (C Face): | 1.375 |
| Output RPM: | 21.9 | Product Line: | OE Series - Worm Gear Reducers |
| Series Code: | OE | Output Shaft Assembly Code: | 1 |
| Output Shaft Direction: | 1 | Output Shaft: | Hollow Bore |
| Output Diameter (in): | 1.938 in | Shaft Seal Material: | Viton |
| Ratio: | 80:1 | Series: | OE Series - Worm Gear Reducers |
| Input Keyway (C Face): | 5/16 X 5/32 | Housing Material: | Cast Iron |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb | Output Torque Rating (in-lb): | 1684 in/lbs |

