Grove Gear 30YF-1-1.938-56C-10-L2
Part #:30YF-1-1.938-56C-10-L2
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AF: | 0.25 | AE2: | 0.56 |
| H: | 0.53 in | G: | 2.32 |
| AG: | 5.16 | Center Distance (in): | 3 in |
| AJ: | 5.88 | I: | 4.84 in |
| V: | 2.51 in | D: | 3.38 |
| T: | 1.938 | AB: | 4.76 |
| LL: | 2.38 in | P: | 2.38 in |
| AK: | 4.5 | BD: | 5.88 |
| LQ: | 5.69 in | AA: | 10.25 |
| BF: | 0.41 | BE: | 0.38 in |
Technical Specifications
| Gear Type: | Worm | No. of Gear Reductions: | Single |
| Product Line: | OE Series - Worm Gear Reducers | Ratio Range: | 10:1 |
| Assembly: | YF-1 | Output Shaft Direction: | 1 |
| Service Factor: | 1 | Output RPM: | 175 |
| Output Key: | 1/2 X 3.38 | Input HP @ 1750 RPM: | 5.45 |
| Output Shaft Assembly Code: | 1 | Center Distance (in): | 3 |
| Input Keyway (C Face): | 3/16 X 3/32 | Reducer: | Worm - Right Angle |
| Ratio: | 10:1 | Output Diameter (in): | 1.938 in |
| Model Code: | 30YF | Housing Material: | Cast Iron |
| Series: | OE Series - Worm Gear Reducers | Shaft Seal Material: | Viton |
| Input Bore (C Face): | 0.625 | Output Shaft: | Hollow Bore |
| Product Type: | Right Angle | Series Code: | OE |
| Input RPM: | 1,750 | Motor Frame Size: | 56C |
| Input Style: | C-Face Quill | Bore Code: | 31 |
| Output Torque Rating (in-lb): | 1802 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,269 lb |

