Grove Gear 30YF-1-1.938-56C-10-L4
Part #:30YF-1-1.938-56C-10-L4
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LL: | 2.38 in | H: | 0.53 in |
| AF: | 0.25 | BD: | 5.88 |
| AK: | 4.5 | V: | 2.51 in |
| AA: | 10.25 | AJ: | 5.88 |
| AE2: | 0.56 | AB: | 4.76 |
| T: | 1.938 | I: | 4.84 in |
| G: | 2.32 | Center Distance (in): | 3 in |
| AG: | 5.16 | LQ: | 5.69 in |
| BF: | 0.41 | BE: | 0.38 in |
| D: | 3.38 | P: | 2.38 in |
Technical Specifications
| Product Line: | OE Series - Worm Gear Reducers | Service Factor: | 1 |
| Model Code: | 30YF | Motor Frame Size: | 56C |
| Output Shaft Assembly Code: | 1 | Input Keyway (C Face): | 3/16 X 3/32 |
| Series: | OE Series - Worm Gear Reducers | Output Shaft Direction: | 1 |
| Input Style: | C-Face Quill | Ratio: | 10:1 |
| Bore Code: | 31 | Series Code: | OE |
| Assembly: | YF-1 | No. of Gear Reductions: | Single |
| Output Diameter (in): | 1.938 in | Output RPM: | 175 |
| Housing Material: | Cast Iron | Center Distance (in): | 3 |
| Output Shaft: | Hollow Bore | Output Key: | 1/2 X 3.38 |
| Product Type: | Right Angle | Ratio Range: | 10:1 |
| Input RPM: | 1,750 | Shaft Seal Material: | Viton |
| Input HP @ 1750 RPM: | 5.45 | Input Bore (C Face): | 0.625 |
| Gear Type: | Worm | Reducer: | Worm - Right Angle |
| Overhung Load Rating (Output Shaft(lb)): | 1,269 lb | Output Torque Rating (in-lb): | 1802 in/lbs |

