Grove Gear 30YF-1-1.938-56C-100-L2
Part #:30YF-1-1.938-56C-100-L2
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 3 in | I: | 4.84 in |
| V: | 2.51 in | P: | 2.38 in |
| AK: | 4.5 | AG: | 5.16 |
| LQ: | 5.69 in | D: | 3.38 |
| AB: | 4.76 | AE2: | 0.56 |
| T: | 1.938 | G: | 2.32 |
| LL: | 2.38 in | AF: | 0.25 |
| AA: | 10.25 | BD: | 5.88 |
| AJ: | 5.88 | H: | 0.53 in |
| BF: | 0.41 | BE: | 0.38 in |
Technical Specifications
| Bore Code: | 31 | Ratio: | 100:1 |
| Input Keyway (C Face): | 3/16 X 3/32 | Model Code: | 30YF |
| Output Diameter (in): | 1.938 in | Product Type: | Right Angle |
| Center Distance (in): | 3 | Gear Type: | Worm |
| Service Factor: | 1 | Output Shaft Direction: | 1 |
| Output RPM: | 17.5 | Series Code: | OE |
| Output Shaft Assembly Code: | 1 | Input Style: | C-Face Quill |
| Motor Frame Size: | 56C | Output Key: | 1/2 X 3.38 |
| Input RPM: | 1,750 | Series: | OE Series - Worm Gear Reducers |
| Output Shaft: | Hollow Bore | Product Line: | OE Series - Worm Gear Reducers |
| Input Bore (C Face): | 0.625 | Shaft Seal Material: | Viton |
| Input HP @ 1750 RPM: | 0.603 | No. of Gear Reductions: | Single |
| Assembly: | YF-1 | Ratio Range: | 100:1 to 250:1 |
| Reducer: | Worm - Right Angle | Housing Material: | Cast Iron |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb | Output Torque Rating (in-lb): | 1321 in/lbs |

