Grove Gear 30YF-1-1.938-56C-20-L1
Part #:30YF-1-1.938-56C-20-L1
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 5.88 | AG: | 5.16 |
| BE: | 0.38 in | T: | 1.938 |
| AB: | 4.76 | LL: | 2.38 in |
| AJ: | 5.88 | AA: | 10.25 |
| AK: | 4.5 | G: | 2.32 |
| D: | 3.38 | BF: | 0.41 |
| P: | 2.38 in | I: | 4.84 in |
| AE2: | 0.56 | V: | 2.51 in |
| AF: | 0.25 | Center Distance (in): | 3 in |
| H: | 0.53 in | LQ: | 5.69 in |
Technical Specifications
| Series: | OE Series - Worm Gear Reducers | Model Code: | 30YF |
| No. of Gear Reductions: | Single | Bore Code: | 31 |
| Center Distance (in): | 3 | Output Diameter (in): | 1.938 in |
| Ratio: | 20:1 | Product Line: | OE Series - Worm Gear Reducers |
| Output RPM: | 87.5 | Output Shaft Direction: | 1 |
| Reducer: | Worm - Right Angle | Input Bore (C Face): | 0.625 |
| Input Style: | C-Face Quill | Input Keyway (C Face): | 3/16 X 3/32 |
| Output Key: | 1/2 X 3.38 | Output Shaft Assembly Code: | 1 |
| Input RPM: | 1,750 | Input HP @ 1750 RPM: | 3.23 |
| Service Factor: | 1 | Assembly: | YF-1 |
| Ratio Range: | 20:1 | Output Shaft: | Hollow Bore |
| Product Type: | Right Angle | Motor Frame Size: | 56C |
| Gear Type: | Worm | Housing Material: | Cast Iron |
| Shaft Seal Material: | Viton | Series Code: | OE |
| Output Torque Rating (in-lb): | 2015 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |

