Grove Gear 30YF-1-1.938-56C-20-L9
Part #:30YF-1-1.938-56C-20-L9
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 1.938 | Center Distance (in): | 3 in |
| LQ: | 5.69 in | BE: | 0.38 in |
| AK: | 4.5 | AB: | 4.76 |
| AA: | 10.25 | AJ: | 5.88 |
| AE2: | 0.56 | D: | 3.38 |
| BD: | 5.88 | BF: | 0.41 |
| H: | 0.53 in | V: | 2.51 in |
| AG: | 5.16 | G: | 2.32 |
| P: | 2.38 in | AF: | 0.25 |
| LL: | 2.38 in | I: | 4.84 in |
Technical Specifications
| Output Diameter (in): | 1.938 in | Service Factor: | 1 |
| Motor Frame Size: | 56C | Output RPM: | 87.5 |
| Input RPM: | 1,750 | Ratio Range: | 20:1 |
| No. of Gear Reductions: | Single | Shaft Seal Material: | Viton |
| Bore Code: | 31 | Output Shaft Direction: | 1 |
| Model Code: | 30YF | Series: | OE Series - Worm Gear Reducers |
| Output Shaft: | Hollow Bore | Product Type: | Right Angle |
| Center Distance (in): | 3 | Input Style: | C-Face Quill |
| Input Keyway (C Face): | 3/16 X 3/32 | Series Code: | OE |
| Ratio: | 20:1 | Input Bore (C Face): | 0.625 |
| Output Key: | 1/2 X 3.38 | Housing Material: | Cast Iron |
| Gear Type: | Worm | Reducer: | Worm - Right Angle |
| Output Shaft Assembly Code: | 1 | Input HP @ 1750 RPM: | 3.23 |
| Assembly: | YF-1 | Product Line: | OE Series - Worm Gear Reducers |
| Output Torque Rating (in-lb): | 2015 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |

