Grove Gear 30YF-1-1.938-56C-25-L2
Part #:30YF-1-1.938-56C-25-L2
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 2.32 | BD: | 5.88 |
| AG: | 5.16 | AJ: | 5.88 |
| AA: | 10.25 | LQ: | 5.69 in |
| BF: | 0.41 | P: | 2.38 in |
| AE2: | 0.56 | BE: | 0.38 in |
| AK: | 4.5 | AF: | 0.25 |
| V: | 2.51 in | I: | 4.84 in |
| LL: | 2.38 in | Center Distance (in): | 3 in |
| AB: | 4.76 | H: | 0.53 in |
| T: | 1.938 | D: | 3.38 |
Technical Specifications
| Product Type: | Right Angle | Output RPM: | 70 |
| Output Diameter (in): | 1.938 in | Output Shaft Direction: | 1 |
| Ratio: | 25:1 | Output Shaft Assembly Code: | 1 |
| Series Code: | OE | Input RPM: | 1,750 |
| Input Keyway (C Face): | 3/16 X 3/32 | Ratio Range: | 25:1 |
| Service Factor: | 1 | Gear Type: | Worm |
| Series: | OE Series - Worm Gear Reducers | No. of Gear Reductions: | Single |
| Output Shaft: | Hollow Bore | Assembly: | YF-1 |
| Housing Material: | Cast Iron | Product Line: | OE Series - Worm Gear Reducers |
| Input HP @ 1750 RPM: | 2.77 | Output Key: | 1/2 X 3.38 |
| Reducer: | Worm - Right Angle | Input Style: | C-Face Quill |
| Model Code: | 30YF | Input Bore (C Face): | 0.625 |
| Center Distance (in): | 3 | Motor Frame Size: | 56C |
| Shaft Seal Material: | Viton | Bore Code: | 31 |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb | Output Torque Rating (in-lb): | 2099 in/lbs |

