Grove Gear 30YF-1-1.938-56C-25-L3
Part #:30YF-1-1.938-56C-25-L3
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 5.88 | BE: | 0.38 in |
| AE2: | 0.56 | BF: | 0.41 |
| AJ: | 5.88 | AF: | 0.25 |
| G: | 2.32 | AG: | 5.16 |
| LQ: | 5.69 in | P: | 2.38 in |
| LL: | 2.38 in | I: | 4.84 in |
| T: | 1.938 | V: | 2.51 in |
| H: | 0.53 in | AB: | 4.76 |
| AA: | 10.25 | AK: | 4.5 |
| D: | 3.38 | Center Distance (in): | 3 in |
Technical Specifications
| Series: | OE Series - Worm Gear Reducers | Service Factor: | 1 |
| Output Shaft Direction: | 1 | Output Key: | 1/2 X 3.38 |
| Output Shaft Assembly Code: | 1 | Series Code: | OE |
| Input Style: | C-Face Quill | Input RPM: | 1,750 |
| Ratio: | 25:1 | Input Bore (C Face): | 0.625 |
| Output Diameter (in): | 1.938 in | Output Shaft: | Hollow Bore |
| Reducer: | Worm - Right Angle | Assembly: | YF-1 |
| Output RPM: | 70 | Housing Material: | Cast Iron |
| Input HP @ 1750 RPM: | 2.77 | Ratio Range: | 25:1 |
| Product Line: | OE Series - Worm Gear Reducers | Shaft Seal Material: | Viton |
| Center Distance (in): | 3 | Gear Type: | Worm |
| Input Keyway (C Face): | 3/16 X 3/32 | No. of Gear Reductions: | Single |
| Bore Code: | 31 | Model Code: | 30YF |
| Product Type: | Right Angle | Motor Frame Size: | 56C |
| Output Torque Rating (in-lb): | 2099 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |

