Grove Gear 30YF-1-1.938-56C-25-L4
Part #:30YF-1-1.938-56C-25-L4
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 5.88 | AE2: | 0.56 |
| V: | 2.51 in | AF: | 0.25 |
| LQ: | 5.69 in | T: | 1.938 |
| AJ: | 5.88 | LL: | 2.38 in |
| D: | 3.38 | G: | 2.32 |
| AG: | 5.16 | H: | 0.53 in |
| P: | 2.38 in | BF: | 0.41 |
| AK: | 4.5 | AB: | 4.76 |
| BE: | 0.38 in | AA: | 10.25 |
| Center Distance (in): | 3 in | I: | 4.84 in |
Technical Specifications
| Input Style: | C-Face Quill | Output Key: | 1/2 X 3.38 |
| Shaft Seal Material: | Viton | Output Shaft Assembly Code: | 1 |
| Output Shaft Direction: | 1 | Input Bore (C Face): | 0.625 |
| Gear Type: | Worm | Service Factor: | 1 |
| Housing Material: | Cast Iron | Input Keyway (C Face): | 3/16 X 3/32 |
| Ratio Range: | 25:1 | Input RPM: | 1,750 |
| Product Type: | Right Angle | Ratio: | 25:1 |
| Center Distance (in): | 3 | Output Diameter (in): | 1.938 in |
| Output RPM: | 70 | Product Line: | OE Series - Worm Gear Reducers |
| Reducer: | Worm - Right Angle | Series: | OE Series - Worm Gear Reducers |
| Model Code: | 30YF | No. of Gear Reductions: | Single |
| Assembly: | YF-1 | Input HP @ 1750 RPM: | 2.77 |
| Bore Code: | 31 | Output Shaft: | Hollow Bore |
| Motor Frame Size: | 56C | Series Code: | OE |
| Output Torque Rating (in-lb): | 2099 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |

