Grove Gear 30YF-1-1.938-56C-30-L1
Part #:30YF-1-1.938-56C-30-L1
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 4.5 | I: | 4.84 in |
| V: | 2.51 in | AJ: | 5.88 |
| BF: | 0.41 | AG: | 5.16 |
| BE: | 0.38 in | LQ: | 5.69 in |
| AE2: | 0.56 | T: | 1.938 |
| G: | 2.32 | Center Distance (in): | 3 in |
| AF: | 0.25 | H: | 0.53 in |
| BD: | 5.88 | AB: | 4.76 |
| LL: | 2.38 in | D: | 3.38 |
| AA: | 10.25 | P: | 2.38 in |
Technical Specifications
| Output Shaft Assembly Code: | 1 | Reducer: | Worm - Right Angle |
| Assembly: | YF-1 | Shaft Seal Material: | Viton |
| Motor Frame Size: | 56C | Series: | OE Series - Worm Gear Reducers |
| Output RPM: | 58.3 | Input Style: | C-Face Quill |
| Model Code: | 30YF | Product Type: | Right Angle |
| Input Bore (C Face): | 0.625 | Series Code: | OE |
| Ratio Range: | 30:1 | Service Factor: | 1 |
| Product Line: | OE Series - Worm Gear Reducers | Center Distance (in): | 3 |
| Bore Code: | 31 | Housing Material: | Cast Iron |
| Output Shaft Direction: | 1 | Input HP @ 1750 RPM: | 2.38 |
| Output Key: | 1/2 X 3.38 | No. of Gear Reductions: | Single |
| Output Shaft: | Hollow Bore | Ratio: | 30:1 |
| Input Keyway (C Face): | 3/16 X 3/32 | Output Diameter (in): | 1.938 in |
| Input RPM: | 1,750 | Gear Type: | Worm |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb | Output Torque Rating (in-lb): | 2105 in/lbs |

