Grove Gear 30YF-1-1.938-56C-40-L2
Part #:30YF-1-1.938-56C-40-L2
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AA: | 10.25 | BD: | 5.88 |
| AG: | 5.16 | T: | 1.938 |
| Center Distance (in): | 3 in | H: | 0.53 in |
| AJ: | 5.88 | G: | 2.32 |
| AF: | 0.25 | LL: | 2.38 in |
| P: | 2.38 in | AK: | 4.5 |
| BE: | 0.38 in | AE2: | 0.56 |
| LQ: | 5.69 in | I: | 4.84 in |
| BF: | 0.41 | D: | 3.38 |
| V: | 2.51 in | AB: | 4.76 |
Technical Specifications
| Output Diameter (in): | 1.938 in | Housing Material: | Cast Iron |
| Output Shaft Assembly Code: | 1 | No. of Gear Reductions: | Single |
| Output Key: | 1/2 X 3.38 | Service Factor: | 1 |
| Model Code: | 30YF | Reducer: | Worm - Right Angle |
| Ratio Range: | 40:1 | Input Keyway (C Face): | 3/16 X 3/32 |
| Input Style: | C-Face Quill | Shaft Seal Material: | Viton |
| Output RPM: | 43.8 | Output Shaft: | Hollow Bore |
| Center Distance (in): | 3 | Product Type: | Right Angle |
| Input Bore (C Face): | 0.625 | Gear Type: | Worm |
| Series Code: | OE | Assembly: | YF-1 |
| Ratio: | 40:1 | Motor Frame Size: | 56C |
| Product Line: | OE Series - Worm Gear Reducers | Bore Code: | 31 |
| Output Shaft Direction: | 1 | Series: | OE Series - Worm Gear Reducers |
| Input RPM: | 1,750 | Input HP @ 1750 RPM: | 1.82 |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb | Output Torque Rating (in-lb): | 2018 in/lbs |

