Grove Gear 30YF-1-1.938-56C-40-L3
Part #:30YF-1-1.938-56C-40-L3
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| H: | 0.53 in | D: | 3.38 |
| Center Distance (in): | 3 in | P: | 2.38 in |
| BF: | 0.41 | LL: | 2.38 in |
| LQ: | 5.69 in | BD: | 5.88 |
| G: | 2.32 | I: | 4.84 in |
| AA: | 10.25 | AK: | 4.5 |
| AE2: | 0.56 | T: | 1.938 |
| AB: | 4.76 | AF: | 0.25 |
| BE: | 0.38 in | AJ: | 5.88 |
| AG: | 5.16 | V: | 2.51 in |
Technical Specifications
| Series Code: | OE | Bore Code: | 31 |
| Output RPM: | 43.8 | Shaft Seal Material: | Viton |
| Input RPM: | 1,750 | Reducer: | Worm - Right Angle |
| Input Style: | C-Face Quill | Output Shaft: | Hollow Bore |
| Output Key: | 1/2 X 3.38 | No. of Gear Reductions: | Single |
| Input Keyway (C Face): | 3/16 X 3/32 | Input Bore (C Face): | 0.625 |
| Model Code: | 30YF | Product Type: | Right Angle |
| Output Diameter (in): | 1.938 in | Product Line: | OE Series - Worm Gear Reducers |
| Center Distance (in): | 3 | Service Factor: | 1 |
| Output Shaft Assembly Code: | 1 | Gear Type: | Worm |
| Housing Material: | Cast Iron | Input HP @ 1750 RPM: | 1.82 |
| Assembly: | YF-1 | Ratio: | 40:1 |
| Motor Frame Size: | 56C | Output Shaft Direction: | 1 |
| Series: | OE Series - Worm Gear Reducers | Ratio Range: | 40:1 |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb | Output Torque Rating (in-lb): | 2018 in/lbs |

