Grove Gear 30YF-1-1.938-56C-40-L9
Part #:30YF-1-1.938-56C-40-L9
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LQ: | 5.69 in | AJ: | 5.88 |
| AG: | 5.16 | I: | 4.84 in |
| AF: | 0.25 | AE2: | 0.56 |
| AA: | 10.25 | Center Distance (in): | 3 in |
| LL: | 2.38 in | P: | 2.38 in |
| H: | 0.53 in | AB: | 4.76 |
| T: | 1.938 | BE: | 0.38 in |
| AK: | 4.5 | V: | 2.51 in |
| BF: | 0.41 | BD: | 5.88 |
| D: | 3.38 | G: | 2.32 |
Technical Specifications
| No. of Gear Reductions: | Single | Assembly: | YF-1 |
| Output Key: | 1/2 X 3.38 | Output RPM: | 43.8 |
| Output Shaft Direction: | 1 | Series Code: | OE |
| Input Style: | C-Face Quill | Model Code: | 30YF |
| Input RPM: | 1,750 | Output Shaft Assembly Code: | 1 |
| Input Keyway (C Face): | 3/16 X 3/32 | Ratio: | 40:1 |
| Center Distance (in): | 3 | Bore Code: | 31 |
| Input Bore (C Face): | 0.625 | Product Type: | Right Angle |
| Reducer: | Worm - Right Angle | Shaft Seal Material: | Viton |
| Gear Type: | Worm | Product Line: | OE Series - Worm Gear Reducers |
| Series: | OE Series - Worm Gear Reducers | Service Factor: | 1 |
| Motor Frame Size: | 56C | Housing Material: | Cast Iron |
| Input HP @ 1750 RPM: | 1.82 | Output Diameter (in): | 1.938 in |
| Output Shaft: | Hollow Bore | Ratio Range: | 40:1 |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb | Output Torque Rating (in-lb): | 2018 in/lbs |

