How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 3.38 | AJ: | 5.88 |
| BF: | 0.41 | AE2: | 0.56 |
| AF: | 0.25 | Center Distance (in): | 3 in |
| AA: | 10.25 | AK: | 4.5 |
| T: | 1.938 | G: | 2.32 |
| AG: | 5.16 | P: | 2.38 in |
| LL: | 2.38 in | BD: | 5.88 |
| V: | 2.51 in | H: | 0.53 in |
| AB: | 4.76 | BE: | 0.38 in |
| LQ: | 5.69 in | I: | 4.84 in |
Technical Specifications
| No. of Gear Reductions: | Single | Service Factor: | 1 |
| Output Shaft Assembly Code: | 1 | Bore Code: | 31 |
| Input RPM: | 1,750 | Ratio: | 5:1 |
| Product Line: | OE Series - Worm Gear Reducers | Reducer: | Worm - Right Angle |
| Series Code: | OE | Product Type: | Right Angle |
| Input HP @ 1750 RPM: | 6.68 | Output Diameter (in): | 1.938 in |
| Series: | OE Series - Worm Gear Reducers | Ratio Range: | 5:1 |
| Output Shaft: | Hollow Bore | Gear Type: | Worm |
| Output RPM: | 350 | Assembly: | YF-1 |
| Model Code: | 30YF | Input Keyway (C Face): | 3/16 X 3/32 |
| Output Shaft Direction: | 1 | Housing Material: | Cast Iron |
| Motor Frame Size: | 56C | Output Key: | 1/2 X 3.38 |
| Input Bore (C Face): | 0.625 | Center Distance (in): | 3 |
| Shaft Seal Material: | Viton | Input Style: | C-Face Quill |
| Overhung Load Rating (Output Shaft(lb)): | 1,036 lb | Output Torque Rating (in-lb): | 1131 in/lbs |

