How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 5.88 | Center Distance (in): | 3 in |
| LL: | 2.38 in | I: | 4.84 in |
| AJ: | 5.88 | AA: | 10.25 |
| AG: | 5.16 | AB: | 4.76 |
| G: | 2.32 | P: | 2.38 in |
| V: | 2.51 in | AE2: | 0.56 |
| H: | 0.53 in | AK: | 4.5 |
| T: | 1.938 | BF: | 0.41 |
| LQ: | 5.69 in | BE: | 0.38 in |
| D: | 3.38 | AF: | 0.25 |
Technical Specifications
| Input Bore (C Face): | 0.625 | Output Key: | 1/2 X 3.38 |
| Model Code: | 30YF | Input RPM: | 1,750 |
| Input Keyway (C Face): | 3/16 X 3/32 | Output RPM: | 350 |
| Series: | OE Series - Worm Gear Reducers | Ratio Range: | 5:1 |
| Gear Type: | Worm | Assembly: | YF-1 |
| Service Factor: | 1 | Input HP @ 1750 RPM: | 6.68 |
| Ratio: | 5:1 | Product Line: | OE Series - Worm Gear Reducers |
| Series Code: | OE | Output Shaft Assembly Code: | 1 |
| Product Type: | Right Angle | Housing Material: | Cast Iron |
| Shaft Seal Material: | Viton | Center Distance (in): | 3 |
| Bore Code: | 31 | Reducer: | Worm - Right Angle |
| Output Shaft: | Hollow Bore | Motor Frame Size: | 56C |
| Output Shaft Direction: | 1 | Input Style: | C-Face Quill |
| No. of Gear Reductions: | Single | Output Diameter (in): | 1.938 in |
| Output Torque Rating (in-lb): | 1131 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,036 lb |

