Grove Gear 30YF-1-1.938-56C-50-L3
Part #:30YF-1-1.938-56C-50-L3
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 4.84 in | AE2: | 0.56 |
| T: | 1.938 | Center Distance (in): | 3 in |
| AK: | 4.5 | D: | 3.38 |
| AF: | 0.25 | LQ: | 5.69 in |
| AB: | 4.76 | AA: | 10.25 |
| G: | 2.32 | H: | 0.53 in |
| BE: | 0.38 in | BD: | 5.88 |
| LL: | 2.38 in | AJ: | 5.88 |
| V: | 2.51 in | BF: | 0.41 |
| P: | 2.38 in | AG: | 5.16 |
Technical Specifications
| Gear Type: | Worm | Ratio Range: | 50:1 |
| Product Line: | OE Series - Worm Gear Reducers | Product Type: | Right Angle |
| Series: | OE Series - Worm Gear Reducers | Input HP @ 1750 RPM: | 1.54 |
| Output Key: | 1/2 X 3.38 | Model Code: | 30YF |
| Series Code: | OE | Input Keyway (C Face): | 3/16 X 3/32 |
| Output Shaft: | Hollow Bore | Output RPM: | 35 |
| Output Shaft Direction: | 1 | Shaft Seal Material: | Viton |
| Reducer: | Worm - Right Angle | Ratio: | 50:1 |
| Output Diameter (in): | 1.938 in | Assembly: | YF-1 |
| Housing Material: | Cast Iron | No. of Gear Reductions: | Single |
| Input Style: | C-Face Quill | Motor Frame Size: | 56C |
| Input RPM: | 1,750 | Center Distance (in): | 3 |
| Input Bore (C Face): | 0.625 | Service Factor: | 1 |
| Output Shaft Assembly Code: | 1 | Bore Code: | 31 |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb | Output Torque Rating (in-lb): | 2026 in/lbs |

