Grove Gear 30YF-1-1.938-56C-60-L1
Part #:30YF-1-1.938-56C-60-L1
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LQ: | 5.69 in | H: | 0.53 in |
| BD: | 5.88 | AA: | 10.25 |
| LL: | 2.38 in | P: | 2.38 in |
| AB: | 4.76 | BE: | 0.38 in |
| AK: | 4.5 | AE2: | 0.56 |
| D: | 3.38 | Center Distance (in): | 3 in |
| AJ: | 5.88 | I: | 4.84 in |
| T: | 1.938 | AG: | 5.16 |
| V: | 2.51 in | AF: | 0.25 |
| BF: | 0.41 | G: | 2.32 |
Technical Specifications
| Output Diameter (in): | 1.938 in | Service Factor: | 1 |
| Assembly: | YF-1 | Input RPM: | 1,750 |
| Ratio: | 60:1 | Series Code: | OE |
| Gear Type: | Worm | Output Shaft Assembly Code: | 1 |
| Input Bore (C Face): | 0.625 | Series: | OE Series - Worm Gear Reducers |
| Output Key: | 1/2 X 3.38 | Bore Code: | 31 |
| Shaft Seal Material: | Viton | Product Type: | Right Angle |
| Model Code: | 30YF | No. of Gear Reductions: | Single |
| Output Shaft Direction: | 1 | Motor Frame Size: | 56C |
| Center Distance (in): | 3 | Input Style: | C-Face Quill |
| Output Shaft: | Hollow Bore | Ratio Range: | 60:1 |
| Output RPM: | 29.2 | Input Keyway (C Face): | 3/16 X 3/32 |
| Housing Material: | Cast Iron | Product Line: | OE Series - Worm Gear Reducers |
| Input HP @ 1750 RPM: | 1.28 | Reducer: | Worm - Right Angle |
| Output Torque Rating (in-lb): | 1924 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |

