Grove Gear 30YF-1-1.938-56C-60-L4
Part #:30YF-1-1.938-56C-60-L4
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 5.88 | D: | 3.38 |
| LQ: | 5.69 in | Center Distance (in): | 3 in |
| AK: | 4.5 | P: | 2.38 in |
| BF: | 0.41 | AG: | 5.16 |
| AA: | 10.25 | BD: | 5.88 |
| AF: | 0.25 | G: | 2.32 |
| H: | 0.53 in | AB: | 4.76 |
| V: | 2.51 in | T: | 1.938 |
| AE2: | 0.56 | BE: | 0.38 in |
| LL: | 2.38 in | I: | 4.84 in |
Technical Specifications
| Center Distance (in): | 3 | Output RPM: | 29.2 |
| Output Diameter (in): | 1.938 in | Input Bore (C Face): | 0.625 |
| No. of Gear Reductions: | Single | Bore Code: | 31 |
| Reducer: | Worm - Right Angle | Output Shaft Direction: | 1 |
| Gear Type: | Worm | Series Code: | OE |
| Ratio: | 60:1 | Motor Frame Size: | 56C |
| Input Style: | C-Face Quill | Input HP @ 1750 RPM: | 1.28 |
| Shaft Seal Material: | Viton | Model Code: | 30YF |
| Output Shaft: | Hollow Bore | Input Keyway (C Face): | 3/16 X 3/32 |
| Series: | OE Series - Worm Gear Reducers | Housing Material: | Cast Iron |
| Assembly: | YF-1 | Product Line: | OE Series - Worm Gear Reducers |
| Ratio Range: | 60:1 | Service Factor: | 1 |
| Output Shaft Assembly Code: | 1 | Input RPM: | 1,750 |
| Output Key: | 1/2 X 3.38 | Product Type: | Right Angle |
| Output Torque Rating (in-lb): | 1924 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |

