How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 5.88 | AE2: | 0.56 |
| LL: | 2.38 in | P: | 2.38 in |
| LQ: | 5.69 in | T: | 1.938 |
| AJ: | 5.88 | AB: | 4.76 |
| AF: | 0.25 | H: | 0.53 in |
| AG: | 5.16 | I: | 4.84 in |
| AA: | 10.25 | G: | 2.32 |
| V: | 2.51 in | BE: | 0.38 in |
| D: | 3.38 | BF: | 0.41 |
| AK: | 4.5 | Center Distance (in): | 3 in |
Technical Specifications
| Ratio Range: | 7.5:1 | Input HP @ 1750 RPM: | 6.05 |
| Input Keyway (C Face): | 3/16 X 3/32 | Output Shaft: | Hollow Bore |
| Shaft Seal Material: | Viton | Product Line: | OE Series - Worm Gear Reducers |
| Input Style: | C-Face Quill | Housing Material: | Cast Iron |
| Model Code: | 30YF | Output RPM: | 233 |
| Output Shaft Assembly Code: | 1 | Assembly: | YF-1 |
| No. of Gear Reductions: | Single | Bore Code: | 31 |
| Ratio: | 7.5:1 | Series Code: | OE |
| Output Diameter (in): | 1.938 in | Service Factor: | 1 |
| Output Key: | 1/2 X 3.38 | Center Distance (in): | 3 |
| Reducer: | Worm - Right Angle | Series: | OE Series - Worm Gear Reducers |
| Motor Frame Size: | 56C | Output Shaft Direction: | 1 |
| Input Bore (C Face): | 0.625 | Product Type: | Right Angle |
| Gear Type: | Worm | Input RPM: | 1,750 |
| Output Torque Rating (in-lb): | 1519 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,156 lb |

