How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 5.88 | AG: | 5.16 |
| Center Distance (in): | 3 in | G: | 2.32 |
| AE2: | 0.56 | V: | 2.51 in |
| BF: | 0.41 | LL: | 2.38 in |
| AB: | 4.76 | I: | 4.84 in |
| BD: | 5.88 | AF: | 0.25 |
| H: | 0.53 in | AK: | 4.5 |
| T: | 1.938 | D: | 3.38 |
| AA: | 10.25 | P: | 2.38 in |
| BE: | 0.38 in | LQ: | 5.69 in |
Technical Specifications
| Model Code: | 30YF | Motor Frame Size: | 56C |
| Series Code: | OE | Input Keyway (C Face): | 3/16 X 3/32 |
| Assembly: | YF-1 | Input HP @ 1750 RPM: | 6.05 |
| Output Shaft Direction: | 1 | Input Style: | C-Face Quill |
| Service Factor: | 1 | Gear Type: | Worm |
| Bore Code: | 31 | Ratio Range: | 7.5:1 |
| Center Distance (in): | 3 | Output Diameter (in): | 1.938 in |
| No. of Gear Reductions: | Single | Product Type: | Right Angle |
| Output Shaft Assembly Code: | 1 | Shaft Seal Material: | Viton |
| Housing Material: | Cast Iron | Series: | OE Series - Worm Gear Reducers |
| Reducer: | Worm - Right Angle | Output RPM: | 233 |
| Output Key: | 1/2 X 3.38 | Product Line: | OE Series - Worm Gear Reducers |
| Input Bore (C Face): | 0.625 | Ratio: | 7.5:1 |
| Output Shaft: | Hollow Bore | Input RPM: | 1,750 |
| Overhung Load Rating (Output Shaft(lb)): | 1,156 lb | Output Torque Rating (in-lb): | 1519 in/lbs |

