How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 5.88 | BD: | 5.88 |
| AB: | 4.76 | T: | 1.938 |
| AA: | 10.25 | D: | 3.38 |
| AG: | 5.16 | AF: | 0.25 |
| BF: | 0.41 | LL: | 2.38 in |
| AK: | 4.5 | BE: | 0.38 in |
| AE2: | 0.56 | Center Distance (in): | 3 in |
| H: | 0.53 in | V: | 2.51 in |
| G: | 2.32 | I: | 4.84 in |
| P: | 2.38 in | LQ: | 5.69 in |
Technical Specifications
| Series: | OE Series - Worm Gear Reducers | Output Shaft Assembly Code: | 1 |
| Ratio: | 80:1 | Input Bore (C Face): | 0.625 |
| Bore Code: | 31 | Assembly: | YF-1 |
| Output Shaft Direction: | 1 | Output Key: | 1/2 X 3.38 |
| Output Shaft: | Hollow Bore | Shaft Seal Material: | Viton |
| Motor Frame Size: | 56C | Input HP @ 1750 RPM: | 0.895 |
| Series Code: | OE | Input RPM: | 1,750 |
| Center Distance (in): | 3 | Output Diameter (in): | 1.938 in |
| Input Style: | C-Face Quill | Product Line: | OE Series - Worm Gear Reducers |
| Housing Material: | Cast Iron | Service Factor: | 1 |
| Reducer: | Worm - Right Angle | Input Keyway (C Face): | 3/16 X 3/32 |
| Gear Type: | Worm | Ratio Range: | 80:1 |
| Product Type: | Right Angle | No. of Gear Reductions: | Single |
| Output RPM: | 21.9 | Model Code: | 30YF |
| Output Torque Rating (in-lb): | 1684 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |

