Grove Gear 30YF-1-1.938-56C-80-L1
Part #:30YF-1-1.938-56C-80-L1
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AB: | 4.76 | AJ: | 5.88 |
| BE: | 0.38 in | BD: | 5.88 |
| P: | 2.38 in | I: | 4.84 in |
| H: | 0.53 in | G: | 2.32 |
| LQ: | 5.69 in | LL: | 2.38 in |
| AK: | 4.5 | AA: | 10.25 |
| T: | 1.938 | AF: | 0.25 |
| Center Distance (in): | 3 in | V: | 2.51 in |
| AE2: | 0.56 | D: | 3.38 |
| BF: | 0.41 | AG: | 5.16 |
Technical Specifications
| Center Distance (in): | 3 | Product Line: | OE Series - Worm Gear Reducers |
| Shaft Seal Material: | Viton | Service Factor: | 1 |
| Input RPM: | 1,750 | Bore Code: | 31 |
| Input HP @ 1750 RPM: | 0.895 | Output Shaft Direction: | 1 |
| Model Code: | 30YF | Motor Frame Size: | 56C |
| Series: | OE Series - Worm Gear Reducers | No. of Gear Reductions: | Single |
| Input Keyway (C Face): | 3/16 X 3/32 | Input Bore (C Face): | 0.625 |
| Ratio: | 80:1 | Output Diameter (in): | 1.938 in |
| Output Shaft: | Hollow Bore | Input Style: | C-Face Quill |
| Ratio Range: | 80:1 | Output Key: | 1/2 X 3.38 |
| Reducer: | Worm - Right Angle | Series Code: | OE |
| Housing Material: | Cast Iron | Gear Type: | Worm |
| Assembly: | YF-1 | Output RPM: | 21.9 |
| Product Type: | Right Angle | Output Shaft Assembly Code: | 1 |
| Output Torque Rating (in-lb): | 1684 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |

