Grove Gear 30YF-1-1.938-56C-80-L2
Part #:30YF-1-1.938-56C-80-L2
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 2.51 in | BE: | 0.38 in |
| I: | 4.84 in | LL: | 2.38 in |
| AJ: | 5.88 | G: | 2.32 |
| BD: | 5.88 | D: | 3.38 |
| AK: | 4.5 | H: | 0.53 in |
| AG: | 5.16 | P: | 2.38 in |
| Center Distance (in): | 3 in | AF: | 0.25 |
| BF: | 0.41 | AA: | 10.25 |
| LQ: | 5.69 in | AB: | 4.76 |
| AE2: | 0.56 | T: | 1.938 |
Technical Specifications
| Output RPM: | 21.9 | Product Line: | OE Series - Worm Gear Reducers |
| Product Type: | Right Angle | Motor Frame Size: | 56C |
| Output Shaft Direction: | 1 | Reducer: | Worm - Right Angle |
| Series Code: | OE | Center Distance (in): | 3 |
| Input Style: | C-Face Quill | Assembly: | YF-1 |
| Housing Material: | Cast Iron | No. of Gear Reductions: | Single |
| Output Diameter (in): | 1.938 in | Series: | OE Series - Worm Gear Reducers |
| Input RPM: | 1,750 | Gear Type: | Worm |
| Output Key: | 1/2 X 3.38 | Input Bore (C Face): | 0.625 |
| Output Shaft Assembly Code: | 1 | Output Shaft: | Hollow Bore |
| Shaft Seal Material: | Viton | Bore Code: | 31 |
| Service Factor: | 1 | Ratio: | 80:1 |
| Input Keyway (C Face): | 3/16 X 3/32 | Model Code: | 30YF |
| Input HP @ 1750 RPM: | 0.895 | Ratio Range: | 80:1 |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb | Output Torque Rating (in-lb): | 1684 in/lbs |

