Grove Gear 30YF-1-1.938-56C-80-L4
Part #:30YF-1-1.938-56C-80-L4
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 4.84 in | BE: | 0.38 in |
| BF: | 0.41 | LQ: | 5.69 in |
| AE2: | 0.56 | AK: | 4.5 |
| H: | 0.53 in | BD: | 5.88 |
| AB: | 4.76 | LL: | 2.38 in |
| AF: | 0.25 | AA: | 10.25 |
| D: | 3.38 | T: | 1.938 |
| AG: | 5.16 | Center Distance (in): | 3 in |
| AJ: | 5.88 | V: | 2.51 in |
| P: | 2.38 in | G: | 2.32 |
Technical Specifications
| Output Diameter (in): | 1.938 in | Housing Material: | Cast Iron |
| Output RPM: | 21.9 | No. of Gear Reductions: | Single |
| Output Key: | 1/2 X 3.38 | Ratio Range: | 80:1 |
| Series: | OE Series - Worm Gear Reducers | Product Line: | OE Series - Worm Gear Reducers |
| Output Shaft: | Hollow Bore | Assembly: | YF-1 |
| Center Distance (in): | 3 | Reducer: | Worm - Right Angle |
| Input Style: | C-Face Quill | Service Factor: | 1 |
| Motor Frame Size: | 56C | Model Code: | 30YF |
| Input RPM: | 1,750 | Output Shaft Direction: | 1 |
| Input Bore (C Face): | 0.625 | Series Code: | OE |
| Shaft Seal Material: | Viton | Gear Type: | Worm |
| Input Keyway (C Face): | 3/16 X 3/32 | Product Type: | Right Angle |
| Bore Code: | 31 | Input HP @ 1750 RPM: | 0.895 |
| Output Shaft Assembly Code: | 1 | Ratio: | 80:1 |
| Output Torque Rating (in-lb): | 1684 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |

