How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 5.16 | AE2: | 0.56 |
| P: | 2.38 in | D: | 3.38 |
| V: | 2.51 in | AK: | 4.5 |
| LL: | 2.38 in | T: | 1.188 |
| BF: | 0.41 | AF: | 0.25 |
| AB: | 4.76 | BE: | 0.38 in |
| BD: | 5.88 | G: | 2.32 |
| AA: | 10.25 | H: | 0.53 in |
| LQ: | 5.69 in | AJ: | 5.88 |
| Center Distance (in): | 3 in | I: | 4.84 in |
Technical Specifications
| Output Shaft Direction: | 2 | Gear Type: | Worm |
| Service Factor: | 1 | Output Diameter (in): | 1.188 in |
| Input HP @ 1750 RPM: | 5.45 | Series Code: | OE |
| Ratio Range: | 10:1 | Reducer: | Worm - Right Angle |
| Assembly: | YF-2 | Input Keyway (C Face): | 3/16 X 3/32 |
| Input Bore (C Face): | 0.875 | Bore Code: | 19 |
| Series: | OE Series - Worm Gear Reducers | Housing Material: | Cast Iron |
| Product Line: | OE Series - Worm Gear Reducers | Output Key: | 1/4 X 3.00 |
| Model Code: | 30YF | Ratio: | 10:1 |
| Input RPM: | 1,750 | Product Type: | Right Angle |
| Shaft Seal Material: | Viton | Input Style: | C-Face Quill |
| Output Shaft: | Hollow Bore | Center Distance (in): | 3 |
| Motor Frame Size: | 140TC | Output Shaft Assembly Code: | 2 |
| Output RPM: | 175 | No. of Gear Reductions: | Single |
| Overhung Load Rating (Output Shaft(lb)): | 1,269 lb | Output Torque Rating (in-lb): | 1802 in/lbs |

