How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| P: | 2.38 in | AF: | 0.25 |
| BF: | 0.41 | LQ: | 5.69 in |
| AA: | 10.25 | AB: | 4.76 |
| AE2: | 0.56 | BE: | 0.38 in |
| T: | 1.188 | I: | 4.84 in |
| D: | 3.38 | H: | 0.53 in |
| Center Distance (in): | 3 in | AG: | 5.16 |
| AJ: | 5.88 | V: | 2.51 in |
| BD: | 5.88 | G: | 2.32 |
| AK: | 4.5 | LL: | 2.38 in |
Technical Specifications
| Service Factor: | 1 | Product Line: | OE Series - Worm Gear Reducers |
| Input RPM: | 1,750 | Output RPM: | 17.5 |
| Shaft Seal Material: | Viton | Bore Code: | 19 |
| Ratio: | 100:1 | Series: | OE Series - Worm Gear Reducers |
| Input Bore (C Face): | 0.875 | Output Shaft: | Hollow Bore |
| Center Distance (in): | 3 | Output Shaft Assembly Code: | 2 |
| Input Keyway (C Face): | 3/16 X 3/32 | Output Diameter (in): | 1.188 in |
| Reducer: | Worm - Right Angle | Model Code: | 30YF |
| Housing Material: | Cast Iron | Assembly: | YF-2 |
| Output Key: | 1/4 X 3.00 | Product Type: | Right Angle |
| Series Code: | OE | Ratio Range: | 100:1 to 250:1 |
| Motor Frame Size: | 140TC | No. of Gear Reductions: | Single |
| Input Style: | C-Face Quill | Input HP @ 1750 RPM: | 0.603 |
| Output Shaft Direction: | 2 | Gear Type: | Worm |
| Output Torque Rating (in-lb): | 1321 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |

