How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 1.188 | AK: | 4.5 |
| D: | 3.38 | AE2: | 0.56 |
| Center Distance (in): | 3 in | AB: | 4.76 |
| AJ: | 5.88 | P: | 2.38 in |
| AG: | 5.16 | AA: | 10.25 |
| V: | 2.51 in | BD: | 5.88 |
| BE: | 0.38 in | H: | 0.53 in |
| LQ: | 5.69 in | LL: | 2.38 in |
| AF: | 0.25 | I: | 4.84 in |
| G: | 2.32 | BF: | 0.41 |
Technical Specifications
| Ratio Range: | 100:1 to 250:1 | Input Bore (C Face): | 0.875 |
| Output Key: | 1/4 X 3.00 | Product Line: | OE Series - Worm Gear Reducers |
| Reducer: | Worm - Right Angle | Series Code: | OE |
| Ratio: | 100:1 | Bore Code: | 19 |
| Center Distance (in): | 3 | Shaft Seal Material: | Viton |
| Series: | OE Series - Worm Gear Reducers | Output Shaft Assembly Code: | 2 |
| No. of Gear Reductions: | Single | Service Factor: | 1 |
| Product Type: | Right Angle | Motor Frame Size: | 140TC |
| Input HP @ 1750 RPM: | 0.603 | Gear Type: | Worm |
| Input RPM: | 1,750 | Model Code: | 30YF |
| Assembly: | YF-2 | Input Keyway (C Face): | 3/16 X 3/32 |
| Output Shaft Direction: | 2 | Housing Material: | Cast Iron |
| Input Style: | C-Face Quill | Output RPM: | 17.5 |
| Output Shaft: | Hollow Bore | Output Diameter (in): | 1.188 in |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb | Output Torque Rating (in-lb): | 1321 in/lbs |

