How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 2.32 | BF: | 0.41 |
| V: | 2.51 in | D: | 3.38 |
| BE: | 0.38 in | AJ: | 5.88 |
| LQ: | 5.69 in | T: | 1.188 |
| Center Distance (in): | 3 in | AA: | 10.25 |
| AG: | 5.16 | LL: | 2.38 in |
| AK: | 4.5 | I: | 4.84 in |
| AF: | 0.25 | AB: | 4.76 |
| P: | 2.38 in | AE2: | 0.56 |
| H: | 0.53 in | BD: | 5.88 |
Technical Specifications
| Output Diameter (in): | 1.188 in | Output Key: | 1/4 X 3.00 |
| Output Shaft Assembly Code: | 2 | No. of Gear Reductions: | Single |
| Gear Type: | Worm | Input Bore (C Face): | 0.875 |
| Reducer: | Worm - Right Angle | Input Style: | C-Face Quill |
| Bore Code: | 19 | Model Code: | 30YF |
| Input HP @ 1750 RPM: | 4.21 | Series Code: | OE |
| Product Line: | OE Series - Worm Gear Reducers | Housing Material: | Cast Iron |
| Output Shaft Direction: | 2 | Ratio: | 15:1 |
| Shaft Seal Material: | Viton | Input Keyway (C Face): | 3/16 X 3/32 |
| Output Shaft: | Hollow Bore | Output RPM: | 117 |
| Series: | OE Series - Worm Gear Reducers | Input RPM: | 1,750 |
| Product Type: | Right Angle | Motor Frame Size: | 140TC |
| Ratio Range: | 15:1 | Service Factor: | 1 |
| Assembly: | YF-2 | Center Distance (in): | 3 |
| Output Torque Rating (in-lb): | 2026 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |

